Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBLE-212006-01 and CYBLE-202007-01 EZ-BLE™ PRoC® XR Modules - KBA216380

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBLE-212006-01 and CYBLE-202007-01 EZ-BLE™ PRoC® XR Modules - KBA216380

Anonymous
Not applicable

Version: *E

Translation - Japanese: CYBLE-212006-01,CYBLE-202007-01 EZ-BLE™ PRoC® XRモジュールを用いた電波認証について- KBA216380- Community Translated (...

CYBLE-212006-01 and CYBLE-202007-01 EZ-BLE™ PRoC® XR Modules are fully certified for FCC, ISED, CE, MIC/TELEC, and KC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.

Table 1 Compliance of the module to regulations across various regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC Article 2 paragraph 1 item (19)

South Korea

KC RRA Notice 2016-89, KN 301 489-1&-17

 

Table 2 lists the certification IDs of different regulations.

Table 2 Certification IDs

Regulation

Certification ID

USA(FCC)*

WAP2006

Canada(ISED)*

7922A-2006

Japan(MIC/TELEC)*

203-JN0599

South Korea(KC)*

MSIP-CRM-Cyp-2006


Note: *CYBLE-212006-01 and CYBLE-202007-01 have the same Certification ID

Attachments:

  • CYBLE-212006-01 and CYBLE-202007-01 Certificates – Contains FCC, ISED, MIC and KC certificates
  • CYBLE-212006-01 and CYBLE-202007-01 Test Reports – Contains the test reports for FCC, ISED*, MIC, KC and CE.

Note: *The test reports of FCC and ISED are the same.

Attachments
0 Likes
2795 Views