RF Regulatory Certifications for CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 EZ-BLE™ PRoC® Modules – KBA210638
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Author: yedanl_96
Version: *G
Translation - Japanese: CYBLE-012011-00, CYBLE-212019-00, CYBLE-212020-01 EZ-BLE™ PRoC®モジュールを用いた電波認証について- KBA219623 - Commun...
CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 EZ-BLE™ PRoC® modules are fully certified for FCC, ISED, CE, MIC/TELEC, and KC. Only CYBLE-012011-00 has received radio type approval certification from SRRC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.
Table 1 Compliance of the module to regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
South Korea |
KC RRA Notice 2015-91 & 2015-95, KN 301 489-1&-17 |
China |
MIIT Notice 2002 No.353 |
Table 2 lists the certification IDs1 of different regulations.
Table 2 Certification IDs
Regulation |
Certification ID |
USA(FCC) |
WAP2011 |
Canada(ISED) |
7922A-2011 |
Japan(MIC/TELEC) |
203-JN0509 |
South Korea(KC) |
MSIP-CRM-Cyp-2011 |
China(SRRC)2 |
2020DJ14200 |
- CYBLE-012011-00, CYBLE-212019-00 and CYBLE-212020-01 have the same Certification IDs.
- The ID from SRRC is only for CYBLE-012011-00.
Attachments:
- CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 Certificates – Contains FCC, ISED, MIC, KC, SRRC certificates and CE DOC
- CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 Test Reports – Contains the test reports for FCC, ISED1, MIC, KC and CE2
- The test reports of FCC and ISED are the same.
- The test reports of CE include AS standards.
- Tags:
- 2.4 ghz
- ble
- bluetooth low energ
- bluetooth low energy
- bluetooth smart
- bridge
- ce
- certification
- compliance
- emc
- emi
- emission
- ez-ble
- ez-ble module (bluetooth smart)
- ez-ble proc module
- ez-blea proca module
- fcc
- gfsk
- ic
- ised
- kc
- kcc
- mic
- module
- modules
- regulatory
- rf
- safety
- telec
- wireless