Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 EZ-BLE™ PRoC® Modules – KBA210638

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 EZ-BLE™ PRoC® Modules – KBA210638

Anonymous
Not applicable

Author: yedanl_96        

Version: *G

Translation - Japanese: CYBLE-012011-00, CYBLE-212019-00, CYBLE-212020-01 EZ-BLE™ PRoC®モジュールを用いた電波認証について- KBA219623 - Commun...

CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 EZ-BLE™ PRoC® modules are fully certified for FCC, ISED, CE, MIC/TELEC, and KC. Only CYBLE-012011-00 has received radio type approval certification from SRRC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.

Table  1  Compliance of the module to regulations across various regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

South Korea

KC RRA Notice 2015-91 & 2015-95, KN 301 489-1&-17

China

MIIT Notice 2002 No.353

Table 2 lists the certification IDs1 of different regulations.

Table 2   Certification IDs

Regulation

Certification ID

USA(FCC)

WAP2011

Canada(ISED)

7922A-2011

Japan(MIC/TELEC)

203-JN0509

South Korea(KC)

MSIP-CRM-Cyp-2011

China(SRRC)2

2020DJ14200

 

  1. CYBLE-012011-00, CYBLE-212019-00 and CYBLE-212020-01 have the same Certification IDs.
  2. The ID from SRRC is only for CYBLE-012011-00.

Attachments:

  • CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 Certificates – Contains FCC, ISED, MIC, KC, SRRC certificates and CE DOC
  • CYBLE-012011-00, CYBLE-212019-00, and CYBLE-212020-01 Test Reports – Contains the test reports for FCC, ISED1, MIC, KC and CE2
  1. The test reports of FCC and ISED are the same.
  2. The test reports of CE include AS standards.
Attachments
0 Likes
4225 Views