RF Regulatory Certifications for CY8CKIT-143A and CY5676A BLE 256KB Module with Bluetooth 4.2 Radio - KBA215094
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Version: *A
Question:
Where can I find the RF Regulatory certification-related details for CY8CKIT-143A and CY5676A BLE 256KB Module with Bluetooth 4.2 Radio?
Answer:
CY8CKIT-143A and CY5676A BLE 256KB Module with Bluetooth 4.2 Radio are fully certified for FCC, ISED, CE, MIC/TELEC. The certificates and test reports are attached with this article. The following table lists the compliance of the module to regulations across various regions.
Region | Regulation |
North America | USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1) |
Europe | ETSI (EN 300 328), EN 60950-1, CISPR/EN 55022, EN 55024 & EN 301 489-1/17, EN 62479 |
Japan | MIC Notice No.88 Annex 43 |
The following table lists the certification IDs of different regulations
Regulation | Certification ID |
USA(FCC)* | WAP-CY5676A |
Canada(ISED)* | 7922A-CY5676A |
Japan(MIC/TELEC) | 203-JN0582 |
Attachments:
- CY8CKIT-143A and CY5676A Certificates – Contains FCC, ISED, MIC certificates
- CY8CKIT-143A and CY5676A Test Reports – Contains the test reports for FCC, ISED*, MIC and CE.
*The test reports of FCC and ISED are the same.
- Tags:
- 2.4 ghz
- ble
- bluetooth low energy
- bluetooth smart
- bridge
- ce
- certification
- compliance
- cy5676a
- emc
- emi
- emission
- fcc
- gfsk
- ised
- mic
- module
- regulatory
- rf
- safety
- telec
- wireless
- wireless connectivity
-
This widget could not be displayed.Anonymous