Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Purposes: 100A/120A TRENCHSTOP™ IGBT in TO-247PLUS package

Purposes: 100A/120A TRENCHSTOP™ IGBT in TO-247PLUS package

IFX_Publisher2
Community Manager
Community Manager
Community Manager
1000 replies posted First like given 750 replies posted

Community Translation:  用途:TO-247PLUSパッケージの100A / 120ATRENCHSTOP™IGBT

- To upgrade existing designs for higher power output – up to 20% Iout increase when “plug play” replacing a 75A TO-247 with a 120A TO-247PLUS
- To improve the thermal conditions in the application, thus improving the system reliability and lifetime– 25% Tcase reduction when replacing 75A TO-247 with 100A TO-247PLUS
- As lower cost alternative to IGBT modules – 50% cost reduction, much lower maintainance and component replacements cost, more design flexibility

0 Likes
140 Views