Programmable Analog Blocks of the PSoC® Analog Coprocessor in Low-Power Modes - KBA211658
Anonymous
Not applicable
Mar 27, 2016
11:53 PM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Mar 27, 2016
11:53 PM
Version: **
Translation - Japanese: PSoC® Analog Coprocessor ローパワー モードでのプログラマブル アナログ ブロック - KBA211658 - Community Translated (JA)
Question:
What are the power modes in which the Programmable Analog Blocks – Universal Analog Block (UAB), Continuous Time Block (CTB), SAR ADC, and Programmable Reference Block (PRB) can be operated?
Answer:
PSoC Analog Coprocessor have three power modes – Active, Sleep and Deep-Sleep. The following table lists the modes in which the Programmable Analog Blocks can operate:
Programmable Analog Block | Power Modes |
UAB | Active, Sleep |
CTB | Active, Sleep, Deep-Sleep* |
SAR ADC | Active, Sleep |
PRB | Active, Sleep |
* Limitations:
- 10x driver is available but 1x driver is disabled
- Input to the opamp is limited to (VDDA –1.5 V)
- For VDDA > 2.7 V, CTB is functional across the device operating temperature range specification with opamp high, medium, and low power modes. For 2.4 V < VDDA < 2.7 V, CTB functionality is limited to 0 to 85 °C temperature range with only low-power mode.
For more information on the architecture of CTB and CTBm, see the technical reference manuals.
Rate this article:
Contributors
-
This widget could not be displayed.Anonymous