Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Power Supply in Traveo CY9D560 Series MCUs – KBA225708

Power Supply in Traveo CY9D560 Series MCUs – KBA225708

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Author: shusakus_56           Version: **

Translation - Japanese: Traveo CY9D560シリーズMCUの電源– KBA225708 - Community Translated (JA)

Question:

What happens when a power of only 1.2 V is supplied to a Traveo™ CY9D560 series MCU without the 5 V?

Answer:

The internal logic of the MCU may be damaged when a power of only 1.2 V is supplied. Be sure to supply 1.2 V and 5 V according to the power-ON/-OFF sequence. For details of the power-ON/-OFF sequence, see the "Power-on Conditions" sections in the device datasheet.

Note:

The prefix MB of the product has been changed to CY. For instance, MB9D56X has been changed to CY9D56X.

0 Likes
231 Views
Contributors