Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Performance, ease-of-use, and price of the 950 V CoolMOS™ P7

Performance, ease-of-use, and price of the 950 V CoolMOS™ P7

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Performance:
0.1% to 1.5% better efficiency
Up to 16°C better thermal performance
On average up to 50% lower Eoss losses
Lower RDS(on) dependency over Tj

Ease-of-use:
Easy to drive
Enabling lower gate source voltage
Less risk of linear mode operation

Price/ performance:
Competitive compared to C3 and similar competitor technologies
Technology with potential for further productivity over lifetime

0 Likes
48 Views