Version: *A
Translation - Japanese: USB Type-Cアプリケーション用ケーブルの最大の長さ – KBA204034 - Community Translated (JA)
Question:
What is the maximum length of cables that can be used in Type-C applications?
Answer:
The USB Type-C specification provides the appropriate length for all types of USB Type-C cable assemblies based on cable performance requirements. Always use USB-IF certified cables for the required performance.
The following tables provide the recommended length for each Type-C standard assembly.
USB Type-C Standard Cable Assemblies
Connector type | USB Version | Cable length | Current Rating | USB Power Delivery USB-PD 2.0 | USB Type-C Electronically marked |
Type-C to Type-C | USB 2.0 | < 4m | 3 A | Supported | Optional |
5A | Required | ||||
Type-C to Type-C | USB 3.1 Gen1 | ≤ 2 m | 3 A | Supported | Required |
5A | Required | ||||
Type-C to Type-C | USB 3.1 Gen2 | ≤ 1 m | 3 A | Supported | Required |
5 A | Required |
USB Type-C Legacy Cable Assemblies
Connector type | USB Version | Cable length | Current Rating | USB Type-C Electronically marked |
USB Standard A to USB Type-C | USB 2.0 | < 4m | 3 A | Optional |
USB PD Standard-A to USB Type- C | 5 A | Required | ||
USB Standard-A to USB Full-Featured Type-C | USB 3.1 Gen2 | ≤ 1 m | 3A | Optional |
USB PD Standard-A to USB Full-Featured Type-C | 5A | Required | ||
USB Type-C to USB Standard-B | USB 2.0 | < 4m | 3 A | Optional |
USB Type-C to USB PD Standard-B | 5A | Required | ||
USB Full-Featured Type-C to USB Standard-B | USB 3.1 Gen2 | < 1m | 3 A | Optional |
USB Full-Featured Type-C to USB PD Standard-B | 5 A | Required | ||
USB Type-C to USB Mini-B | USB 2.0 | < 4m | 500 mA | Optional |
USB Type-C to USB PD Micro-B | USB 2.0 | < 2 m | 3 A | Optional |
USB Full-Featured Type-C to USB PD Micro-B | USB 3.1 Gen2 | < 1m | 3A | Optional |
USB Type-C Legacy Adapter Assemblies
Connector type | USB Version | Cable length | Current Rating | USB Legacy Receptacle Type | USB Type-C Electronically marked |
USB Type-C to USB Micro-B | USB 2.0 | < 0.15 m | 3 A | PD Receptacle Not Allowed | Optional |
USB Full-Featured Type-C to USB Standard-A | USB 3.1 Gen1 | < 0.15 m | 3 A | PD Receptacle Not Allowed | Optional |
The information in the tables is derived from the USB Type-C specification. Refer to section 3.1 of the USB Type-C specification for more details.