Version: **
Question:
What are the MIPI data type IDs supported by CX3?
Answer:
The data type ID field indicates the type of HS packet received by the MIPI Receiver. Table 1 lists the data type ID defined as per the CSI-2 Specification, and supported by CX3.
Table 1. MIPI Data Type IDs Supported by CX3
Data Type ID |
Name |
0x00 |
Frame Start Code |
0x01 |
Frame End Code |
0x12 |
Embedded 8-bit non-Image Data |
0x1E |
YUV422 8-bit |
0x22 |
RGB565 |
0x23 |
RGB666 |
0x24 |
RGB888 |
0x2A |
RAW8 |
0x2B |
RAW10 |
0x2C |
RAW12 |
0x2D |
RAW14 |
0x30 |
User Defined 8-bit Data Type 1 |
0x31 |
User Defined 8-bit Data Type 2 |
0x32 |
User Defined 8-bit Data Type 3 |
0x33 |
User Defined 8-bit Data Type 4 |
0x34 |
User Defined 8-bit Data Type 5 |
0x35 |
User Defined 8-bit Data Type 6 |
0x36 |
User Defined 8-bit Data Type 7 |
0x37 |
User Defined 8-bit Data Type 8 |