Knowledge Base – Cypress Semiconductor Cage Code - KBA89258
Anonymous
Not applicable
Sep 27, 2013
02:05 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Sep 27, 2013
02:05 AM
Version: *B
Translation - Japanese: ナレッジベース–サイプレスセミコンダクタケージコード - KBA89258 - Community Translated (JA)
Question:
What is Cypress Commercial and Government Entity Code or CAGE CODE?
Answer:
The Commercial and Government Entity Code, or CAGE Code, is a unique identifier assigned to suppliers to various government or defense agencies, as well as to government agencies themselves and also various organizations.
CAGE codes provide a standardized method of identifying a given facility at a specific location.
Cypress Semiconductor, San Jose, California’s CAGE Code is 65786.
Labels
- Tags:
- 1 mb quad spi nvsram
- 16 channel ez colora hb led controllers
- 16mb nvsram- replacement for battery-backed sram and mram
- 2 channel ez colora hb led controllers
- 32-bit arma cortexa-m0 psoca 4
- 32-bit arma cortexa-m3 psoca 5lp
- 4 channel ez colora hb led controllers
- 4 mb f-ram
- 8 channel ez colora hb led controllers
- antiocha
- arroyoa
- astoriaa
- async fast srams
- async micropower (mobla) srams
- async srams
- asynchronous fifos
- asynchronous sram
- b
- bay
- benicia
- capsense
- capsense plus
- capsensea controllers
- capsensea express
- clock distribution
- clock generation
- consumobl dual-port
- control communications
- cy8c201xx
- cy8c20x24
- cy8c20x34
- cy8c20x37
- cy8c20xx6a
- cy8c20xx6as
- cy8c20xx7
- cy8c21x23
- cy8c21x34
- cy8c21x45
- cy8c22x45
- cy8c22xxx
- cy8c23x33
- cy8c24x23a
- cy8c24x93
- cy8c24x94
- cy8c27x43
- cy8c28xxx
- cy8c29x66
- cy8c32xxx
- cy8c34xxx
- cy8c36xxx
- cy8c38xxx
- cy8c52lpxxx
- cy8c52xxx
- cy8c53xxx
- cy8c54lpxxx
- cy8c54xxx
- cy8c55xxx
- cy8c56lpxxx
- cy8c58lpxxx
- cy8c95xx
- cy8cmbr2010
- cy8cmbr2016
- cy8cmbr2044
- cy8cmbr2110
- cyfia low-power rf
- ddr
- ddr-ii cio
- ddr-ii sio
- ddr-ii+ cio
- ddr-ii+ sio
- dual-port srams
- emi reduction clocks
- encore ii low voltage
- encore iii low voltage
- encore v low voltage
- encorea
- encorea ii
- encorea iii
- encorea v
- ez colora hb led controllers
- ez-hosta
- ez-otga
- ez-usb at2lpa
- ez-usb fx2lpa
- ez-usb nx2lp-flexa
- ez-usb sx2a
- ez-usba cx3 programmable mipi csi-2 to usb 3.0 camera controller
- ez-usba fx1
- ez-usba fx3sa
- f-ram parallel
- f-ram processor companion
- f-ram serial
- fifos
- full-speed usb peripherals
- fullflex synchronous dual ports
- haptics
- hi-speed usb hubs
- hi-speed usb peripherals
- high performance buffers
- high performance clock generator
- hx2lp
- hx2vl
- low-speed usb peripherals
- mobl dual-ports
- mobla adm dual-port
- mobla dual-port
- multi-protocol phys
- nobl
- nonvolatile ram
- nvsram parallel
- nvsram serial
- phys
- powerline communications
- powerpsoca power controllers
- proc lp
- proc lpstar
- proc-ui
- programmable clocks
- programmable xos
- psoc 4 mcus with 4th generation capsense
- psoc designer
- psoca 1
- psoca 3
- psoca 4000
- psoca 4200 programmable digital
- psoca 5
- psoca creatora
- psoca software
- qdr
- qdr-ii
- qdr-ii+
- qdr-ii+ xtreme
- qdr-iv
- quadporta dse srams
- rf companion microcontrollers
- rf transceivers
- roboclocka skew management buffers
- s
- sl811hs
- smartsensea
- sonet & sdh phys
- standard asynchronous dual ports
- standard performance buffers
- standard performance clock generators
- standard sync
- standard synchronous dual ports
- sync srams
- synchronous fifos
- synchronous srams
- tetrahub
- truetoucha touch screen controllers
- truetoucha touchscreen controllers
- ultra low power srams
- usb high-speed peripherals
- usb hosts
- usb hubs
- usb m8 series
- usb m8a series
- usb to uart controller (gen 1)
- usb to uart controller (gen 2)
- usb transceivers
- usb-serial bridge controller
- vcxo clocks
- video (smpte) phys
- wafer & die
- west bridgea usb peripheral controllers
- wirelessusba lp
- wirelessusba lp star
- wirelessusba nl
- zero delay buffers
Rate this article:
Contributors
-
This widget could not be displayed.Anonymous