Employee
Jun 13, 2012
08:21 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jun 13, 2012
08:21 AM
Key features of CY8C20xx7 device family
Question: What are the key features of CY8C20xx7 device family?
Answer:
Below are the key features of CY8C20xx7 device family
- The CY8C20xx7 device family supports enhanced I2C slave interface that requires no clock stretching. The I2C block can also wake device up from sleep when there is an I2C address match event, which makes the device suitable for low power applications.
- CY8C20xx7 device family is an ultra low power device which supports supply voltage from 1.71 to 5.5V with deep sleep current of 100nA.
- CY8C20xx7 family of device provides 40% improvement in SNR performance which makes the device suitable for proximity sensing and support thicker overlays.
- Supports improved shield electrode enabling water tolerance, proximity sensing and button implementation in presence of metal objects applications
Labels
Rate this article: