Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

How to design ultra-slim wearables with Infineon’s products?

How to design ultra-slim wearables with Infineon’s products?

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Smartwatches are expected to support an ever-growing number of use cases while maintaining a slimline and unobtrusive form factor. High-density and feature-rich designs are not possible without state-of-the-art integrated solutions. The PSoC™ 4 microcontroller]offers unique integration depth combining CAPSENSE™ capacitive sensing with high digital performance.
To maintain a slimline and unobtrusive form factor, Infineon offers high-coverage antenna tuning switches with the smallest package on the market of 1.1 x 1.1 mm2 and high linearity.
Tiny WLB-package 3D Hall sensors (typ. 1.13 mm x 0.93 mm x 0.59 mm) empower ground-breaking 3D button and digital crown applications.
With highly reliable Wi-Fi + Bluetooth® solution] combined with high-power SP3T, a single-antenna implementation can be implemented to achieve the ultimate space-saving design.

0 Likes
71 Views