- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
HX3PDのよくある質問 – KBA226167 - Community Translated (JA)
Community Translated by keni_4440091
Version: **
Translation - English: HX3PD Frequently Asked Questions – KBA226167
質問:HX3PDでサポートされているバッテリ充電オプションは何ですか?
回答:HX3PDは下記の充電オプションをサポートします:
- パワーデリバリー(PD 3.0): HX3PDは、2つのパワーデリバリー(PD)ポートをサポートします。初期設定のファームウェアはUSおよびDS1ポートをサポートします。USポートにPDが必要ない場合、カスタムファームウェアで2つのDSポートをサポートすることが可能です。
- BC 1.2充電: HX3PDは、全ての7つのDSポートにバッテリ充電(BC) 1.2充電(SDP、CDPおよびDCPを含む)をサポートします。初期設定のファームウェアはDS2、DS3、DS4およびDS5のBC 1.2をサポートします。HX3PD構成ユーティリティを使用し、すべてのDSポートでBC 1.2を有効化または無効化可能です。
- アップル充電: HX3PDは、全ての7つのDSポートでアップル2.1Aおよび2.4Aモードをサポートします。初期設定ファームウェアはDS2、DS3、DS4およびDS5のアップル充電をサポートします。HX3PD構成ユーティリティを使用し、すべてのDSポートでアップル充電を有効化または無効化可能です。
質問:HX3PDは何故3つの異なるファームウェアまたは構成が必要ですか?
回答:HX3PDにはハブコントローラ、PDコントローラおよびドックマネジメントコントローラ(DMCs)を制御する3つのMCUがあります。サイプレスはHX3PD構成ユーティリティを使用して、すべてのコントローラのファームウェアおよび構成を更新するコンポジットイメージを一緒に提供します。各コントローラ、MCUまたは両方のファームウェアおよび構成は個々に更新する必要はありません。各コントローラのファームウェアおよび構成を選択して更新することは可能ですが、サイプレスはこのオプションを推奨しません。
質問:署名付きファームウェア更新とは何ですか?
回答:サイプレスDMCは、ドックシステムの各コントローラにファームウェア更新を認定するRSA-2048/SHA-256署名を使用します。
質問:HX3PDはPHY構造の更新をサポートしますか?
回答:サイプレスは、SSおよびHS PHYに対して、初期設定での試験および最適化されたPHY構成を使用する事を推奨します。現在、HX3PDはPHY構成の更新をサポートしていません。
質問:HX3PDは電源スイッチおよびポリ-ヒューズモードの両方をサポートしますか?
回答:HX3PDは電源スイッチおよびポリ-ヒューズモードの両方をサポートします。初期設定のファームウェアは電源-スイッチングモードを使用しています。ポリ-ヒューズモードを使用したい場合は、HX3PD構成ユーティリティを使用してハブコントローラの対応するフィールドを有効にして下さい。記述子bPwrOn2PwrGoodはポリ-ヒューズモードのために「0」に設定されます。
質問:HX3PDでUSB 3.1 Gen2の推奨トレース長はなんですか?
回答:サイプレスは、USB 3.1
Gen2信号のため3インチまでのトレース長を推奨します。Gen-2対応のリドライバーが、より長いトレース長の設計のために使用されます。
質問:HX3PDファームウェアおよび構成はUSBを介して更新できますか?
回答:サイプレスはHX3PDのDMCを使用したUSBを介してイン-システムプログラミングをサポートします。
質問:HX3PDはLinux、MacおよびWindowsオペレーティングシステムで動作しますか?
回答:HX3PDはUSB 3.1 Gen 2仕様に準拠しており、Gen-1およびUSB 2.0仕様と下位互換性があります。従って、HX3PDはオペレーティングシステムの全てのUSBホストで動作します。
質問:高速プラス(10 Gbps)ポートは、高速(5Gbps)モードでのみ動作するように構成可能ですか?
回答:高速(5Gbps)のみのオプションを選択する構成はありません。ハブは、列挙中にデバイス(Gen1/Gen 2)の性能を確認し、それに応じてダウンストリーム速度を選択します。
質問:DS1ポートは何故2つの過電流ピン(OCP_DET_P1およびOVCUR_P1)を持っていますか?両方のピンの接続が必要ですか?
回答:DS1はHX3PDのPDダウンストリームポートです。このポートはPDコントローラに接続されるOCP_DET_P1とハブコントローラに接続されるOVCUR_P1の2つの過電流ピンがあります。両方のピンは接続される必要があります。
104 閲覧 カテゴリ: USB:3.0 - Super Speed
タグ: high speed, hub, usb 3.0 hub, usb 3.0, usb type-c, hubs, docks, cyusb4347, cyusb4357, battery charging