Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

GPIFとスレーブFIFOモード間の選択 - Community Translated (JA)

GPIFとスレーブFIFOモード間の選択 - Community Translated (JA)

ChaitanyaV_61
Employee
Employee
50 questions asked 25 likes received 25 sign-ins

GPIFとスレーブFIFOモード間の選択 - Community Translated (JA)

Community Translated by keni_4440091          Version: **

Translation - English:  Choosing between GPIF and Slave FIFO modes

質問:
CY7C68013A GPIFモードとFIFOモードの強み/弱みは何ですか?より良い選択はどちらですか?

回答:

GPIFとスレーブFIFO間の選択は、実際はアプリケーションの本質に依存します。GPIFは、外部FIFOSRAMHPIポートのような外部デバイスがスレーブデバイスであるアプリケーションで使用されることが多いです。それはスティミュラスなソースのアプリケーションで実際はよく適合します。そして、転送するためのデータがどれくらいあるかの前知識は全てFX2にあります。FX2に配線される外部ペリフェラルはGPIFによって支配されるスレーブデバイスとして動作します。

FX2が純粋に高速データパイプであるシステムでは、スレーブFIFOモードはより適合します。インターフェースは外部マスターとFX2の間で合理化され、実際にはFPGAまたは外部マイクロコントローラがすでにある大きなシステムでは、スレーブFIFOモードは最も理にかなっています。スレーブFIFOモードを使用すると、GPIFの使用方法を理解するために求められる学習曲線も削減されます。FX2がスレーブFIFOモードで動作している場合、FX2に配線される外部ペリフェラルはFX2LP FIFOへのマスターとなります。

パフォーマンスの観点から、ファームウェア(8051)はGPIFアプリケーションの起動を行うため、データ転送が両方向で処理される場合、一部のファームウェアオーバーヘッドが起きる場合があります。スレーブFIFOモードでは、AUTOOUT/AUTOIN=1で、外部マスターはスレーブFIFOインターフェースを介して直接データを転送することができます。一番いいスループットは、スレーブFIFO同期タイミングを使用している時に達成することができます。

0 Likes
78 Views
Contributors