Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Features of the JI Level Shift High Voltage Gate Driver ICs family

Features of the JI Level Shift High Voltage Gate Driver ICs family

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

It provides advanced features such as over current protection, shutdown, fault reporting, enable, OPAMP, DESAT, programmable deadtime, shoot through protection, separate sink and source outputs, low UVLO (5 V), self-oscillating, etc.

0 Likes
46 Views