Community Manager

Community Manager
Jun 29, 2022
02:27 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Email to a Friend
- Printer Friendly Page
- Report Inappropriate Content
Features of OPTIGA™ Trust X (KA-01141)
- High-end security controller
- Turnkey solution
- One-way authentication using ECDSA
- Mutual authentication using DTLS client (IETF standard RFC 6347)
- Secure communication using DTLS
- Compliant with the USB Type-C™ Authentication standard
- I2C interface
- Up to 10 KB user memory
- Cryptographic support: ECC256, AES*128, SHA-256, TRNG, DRNG
- PG-USON-10-2 package (3 x 3 mm)
- Standard & extended temperature ranges
- Full system integration support
- Common Criteria Certified EAL6+ (high) hardware
- Cryptographic Tool Box based on ECC NIST P256, P384 and SHA256 (sign, verify, key generation, ECDH, session key derivation)
- AES*: symmetric cryptography:
AES-128 can be used as part of the DTLS client
Labels
Rate this article: