Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Features of IFFxxxB12ME4P_B11 EconoDUAL™3 with integrated shunts

Features of IFFxxxB12ME4P_B11 EconoDUAL™3 with integrated shunts

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

- 1200V state of the art IGBT4 technology
- ED3 with integrated shunts for current measurement
- 1200V: 300A, 450A and 600A Modules
- PressFIT control pins and screw power terminals
- TIM – pre-applied thermal interface material to achieve longest lifetime
- Compact and robust design with molded terminals
- Tvjop 150°C
- Low V(CEsat)
- V(CEsat) with positive Temperature Coefficient
- Isolated Base Plate
- Maximum Shunt Operation of 200°C
- Evaluation board with all necessary electronic for shunt measurement available
- Module with customized shunt resistor values available

0 Likes
43 Views