Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Features of EiceDRIVER™ 500 - 700 V Level Shift Gate Driver ICs

Features of EiceDRIVER™ 500 - 700 V Level Shift Gate Driver ICs

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

- Integrated Bootstrap Diodes (SOI--Ultra fast; Low RDSON)
- Half-bridge and three-phase solution with Infineon Silicon-On-Insulator (SOI) technology with integrated Bootstrap Diodes (BSD)
- Deadtime & cross-conduction prevention logic
- Fully operational to +700 V off-set voltage (device dependent)
- Tolerate to negative transient voltage, dV/dt immune
- Low quiescent current
- Various input options
- Standard pin-out and packages

0 Likes
43 Views