- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
FM25V20AおよびCY15B102QN F-RAM間の比較-Community translated(JA)
Original KBA: https://community.cypress.com/t5/Community-Translations/Community-Translation-Comparison-between-FM2...
Translated by: keni_4440091
FM25V20AおよびCY15B102QN F-RAM間の比較
ナレッジベース記事では、FM25V20AからCY15B102QNへの移行時に考慮する必要がある主な違いに関して説明します。2つのデバイスは、パッケージの構成と寸法、および読み/書き機能の点で同一です。ハードウェアの観点から、2つのデバイスは同一です。ソフトウェアの観点からは、2つの製品の主な違いは、スリープモード(ハイバーネートモード)のエントリー時間およびデバイスIDになります。
CY15B102QNは、1.8Vまでの動作、ディープパワーダウン機能、低スタンバイ電流、高速機能などの多くの機能を追加しています。表1にFM25V20AおよびCY15B102QNの互換表を示します。製品の詳細な比較は、表2を参照してください。
表1. 互換表
FM25V20A Feature or Spec |
CY15B102QN Compatible? |
Package |
Yes |
Pinout |
Yes |
Temperature Range |
Yes |
Operating Voltage |
Yes |
Operating Current |
Yes |
Standby Current |
Yes |
Read / Write Function |
Yes |
Timing / Frequency |
Yes |
Data Retention |
Yes |
Endurance |
Yes |
表2. 詳細比較表
|
FM25V20A |
CY15B102QN |
Comments |
Package type |
-G, -DG, -PG |
-S, -LH, -PZ |
Identical “Green (RoHS)” package for SOIC, DFN, PDIP |
Pinout/package Outline |
SOIC-8, DFN-8, PDIP-8 |
SOIC-8, DFN-8, PDIP-8 |
Identical outline and board footprint. |
Temperature Range |
–40 ºC to +85 ºC |
–40 ºC to +85 ºC |
Identical |
Operating Voltage Range |
2.0 V to 3.6 V |
1.8 V to 3.6 V |
CY15B102QN allows operation down to 1.8 V. |
Active Supply Current (typ) |
500 µA @ 1 MHz (SOIC/DFN) 1.5 mA @ 25 MHz (PDIP) 2.4 mA @ 40 MHz - |
- - 2.4 mA @ 40 MHz 3.0 mA @ 50 MHz |
Identical |
Active Supply Current (Max) |
800 uA @ 1MHz 2.0 mA @ 25MHz (PDIP) 3.0 mA @ 40 MHz - |
- - 3.0 mA @ 40 MHz 3.7 mA @ 50 MHz |
|
Standby Current |
250 µA @ 85 ºC |
70 µA @ 85 ºC |
CY15B102QN offers lower standby current |
Sleep Mode or Hibernate Current |
8 µA |
1.6 µA |
CY15B102QN offers lower sleep mode current. Sleep function is called Hibernate in CY15B102QN. |
CS# high to enter hibernate (tENTHIB) |
- |
3 µs |
Different. Refer to Hibernate Mode section in “Device datasheet” for more details. Sleep mode of FM25V20A is refereed as Hibernate mode in CY15B102QN. |
Read / Write Function |
3-byte addressing, op-codes |
3-byte addressing, op-codes |
Identical |
Clock Frequency |
40 MHz |
50 MHz |
Higher speed offered in CY15B102QN |
Data Retention |
10 years (+85 ºC) |
10 years (+85 ºC) |
Identical |
Endurance (Write/Read Cycles) |
1E+14 |
1E+14 |
Identical |
VDD Power-Up Ramp Rate (tVR) |
50 µs / V |
50 µs / V |
Identical |
VDD Power-Down Ramp Rate (tVF) |
100 µs / V |
100 µs / V |
Identical |
Power-Up to First Access (tPU) |
1 ms |
450 µs |
Better power-up to first access specification in CY15B102QN |
Device ID |
7F7F7F7F7F7FC22508h |
7F7F7F7F7F7FC22A00h |
Different. Refer to Device ID section in “Device datasheet” for more details. |
詳細は以下のデータシートを参照してください。