Employee
Aug 19, 2020
03:22 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Aug 19, 2020
03:22 AM
EZ-USB® HX2LP™およびHX2VL™向け水晶振動子の要求仕様 - KBA88957 - Community Translated (JA)
Community Translated by NoTa_4591161
Version: **
Translation - English: Crystal Requirements for EZ-USB® HX2LP™ and HX2VL™ – KBA88957
質問:EZ-USB® HX2LP™(CY7C65620/CY7C65632/CY7C65640)とHX2VL™(CY7C65632/CY7C65634/CY7C65642)に使う水晶振動子の要求仕様は何ですか?
回答:
CY7C65620/CY7C65630/CY7C65640Bに使う水晶振動子の要求仕様は以下の通りです。
周波数: 24 MHz
動作モード: 基本波モード、並列共振
周波数安定度: ±500 ppm
等価直列抵抗: ≤60 ohms
負荷容量: 12 pF
励振レベル: 500 μW
外部負荷容量は12pFとしてください。アイパターンの信号品質を向上させるために±100ppmの水晶を使用することが推奨されています。
CY7C65632/CY7C65634/CY7C65642に使う水晶振動子の要求仕様は以下の通りです。
周波数: 12 MHz
動作モード: 基本波モード、並列共振
周波数安定度: ±500 ppm
負荷容量: 20 pF
励振レベル: 600 μW
外部負荷容量は20pFとしてください。アイパターンの信号品質を向上させるために±100ppmの水晶を使用することが推奨されています。
Rate this article: