Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

ESD Level for Analog Energy Harvesting PMIC - KBA222061

ESD Level for Analog Energy Harvesting PMIC - KBA222061

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Version: **

Question:
What is the ESD acceptance level of the Energy Harvesting PMIC devices?

Answer:

The ESD acceptance level of each Energy Harvesting PMIC devices are referred below.

S6AE101A

Measured Value

N

ESD

HBM

± over 2000 V

3

CDM

± over 1000 V

3

Latch-Up

Pulse Latch-Up

± over 100 mA

3

S6AE102A

Measured Value

N

ESD

HBM

± over 2000 V

3

CDM

± over 1000 V

3

Latch-Up

Pulse Latch-Up

± over 100 mA

3

S6AE103A

Measured Value

N

ESD

HBM

± over 2000 V

3

CDM

± over 1000 V

3

Latch-Up

Pulse Latch-Up

± over 100 mA

3

MB39C811

Measured Value

N

ESD

MM

± 150 V

3

HBM

± over 2000 V

3

CDM

± over 1000 V

3

Latch-Up

DC Latch-Up

± over 300 mA

3

MB39C831

Measured Value

N

ESD

MM

± over 200 V

3

HBM

± over 2000 V

3

Latch-Up

DC Latch-Up

± 200 mA

3

541 Views
Contributors