Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

ESD Level for ANALOG SSCG - KBA222939

ESD Level for ANALOG SSCG - KBA222939

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Version: *A

Translation - Japanese: ANALOG SSCGのESDレベル - KBA222939 - Community Translated (JA)

Question:

What is the ESD acceptance level of SSCG devices?

Answer:

The ESD acceptance level of each SSCG device is listed below:

CY88151A

Measured Value

N

ESD

MM

±over 200V

3

HBM

±over 2000V

3

Latch-Up

DC Latch-Up

±300mA

3

CY88152A

Measured Value

N

ESD

MM

±over 200V

3

HBM

±over 2000V

3

Latch-Up

DC Latch-Up

±300mA

3

CY88154A

Measured Value

N

ESD

MM

±over 200V

3

HBM

±over 2000V

3

Latch-Up

DC Latch-Up

±300mA

3

CY88155

Measured Value

N

ESD

MM

±over 200V

3

HBM

±over 2000V

3

Latch-Up

DC Latch-Up

±300mA

3

0 Likes
267 Views
Contributors