Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Differences between ISOFACE™ Output Switches and ISOFACE™ digital input

Differences between ISOFACE™ Output Switches and ISOFACE™ digital input

IFX_Publisher2
Community Manager
Community Manager
Community Manager
1000 replies posted First like given 750 replies posted

ISOFACE™ output switches are galvanically isolated interfaces with 8 internal, fully protected, high side power switches with current capability of 500mA or 1A each, giving the possibility to power one resistive or resistive/inductive load. The Digital input ISOFACE™ products read from 8 sensor connected to the input ports and provide the information of the status of the inputs to the galvanically isolated communication port (serial or parallel).

0 Likes
112 Views