- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Decoding the speed option and temperature grade from the QUAD SPI flash memory device top marking – KBA236948
Version: **
In the Infineon 45-nm MIRRORBIT™ SEMPER™ NOR flash memory device, the top marking has four fields: Device family, speed option, temperature grade, and model number. The speed option and temperature grade can be decoded from the two characters of the SEMPER™ NOR flash’s device top marking. See Chapter 11, Ordering Information in the SEMPER™ NOR Flash datasheet (Doc. No. 002-12345) for valid combinations.
Device family |
Speed option |
Temperature |
Model number |
25HL512T |
P, DP = 133 MHz SDR and 66 MHz DDR
F, FA = 166 MHz SDR and 102 MHz DDR
S, DS = 166 MHz SDR and 83 MHz DDR
|
I = Industrial (-40°C to +85°C) V = Industrial Plus (-40°C to +105°C) A = Automotive, AEC-Q100 Grade 3 (-40°C to +85°C) B = Automotive, AEC-Q100 Grade 2 (-40°C to +105°C) M = Automotive, AEC-Q100 Grade 1 (-40°C to +125°C) |
01 = BGA / WSON 6 x 8 mm, SOIC – 16 packages 03 = BGA 8 x 8 mm package |
The 65-nm device family has five fields: Device family, speed option, temperature, package material, and model number.
Each device family's datasheet contains the model number.
Device family |
Speed option |
Temperature |
Package material |
Model number |
FL064L |
Speed option omitted because there’s only one speed option for this device family. AB= 108 MHz SDR and 54 MHz DDR |
I = Industrial (-40°C to +85°C) V = Industrial Plus (-40°C to +105°C) A = Automotive, AEC-Q100 Grade 3 (-40°C to +85°C) B = Automotive, AEC-Q100 Grade 2 (-40°C to +105°C) M = Automotive, AEC-Q100 Grade 1 (-40°C to +125°C) |
F or H (Halogen-free, Lead (Pb)-free) |
Check each datasheet for model number |
FL128L FL256L |
A, AG = 133 MHz D, DP = 66 MHz DDR
|
|||
FL128S FL256S FL512S FL01GS |
A, AG = 133 MHz D, DP = 66 MHz DDR S, DS = 80 MHz DDR |
|||
FS064S FS128S FS256S FS512S FS01GS |
A, AG = 133 MHz D, DS = 80 MHz DDR |
For example, the FS512SDVF01 device top marking is shown in the Figure 1. The top marking shows that the speed option is D, DP = 66 MHz DDR, and the temperature grade is V = Industrial Plus (-40°C to +105°C).
Figure 1 Top marking