Choose the right EZ-PD™ PMG1 MCU for your application requirement - KBA232687
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Community Translation: アプリケーションの要件に適したEZ-PD™ PMG1 MCUの選択 - KBA232687-Community translated (JA)
Version: *B
EZ-PDTM PMG1 (Power Delivery Microcontroller Gen1) is a family of high-voltage USB-C power delivery (PD) microcontrollers. PMG1 can be employed in any embedded system that provides/consumes power to/from a high-voltage USB-C PD port and leverages the microcontroller to provide additional control capability.
These chips include an Arm® Cortex® – M0/M0+ CPU and USB PD controller along with analog and digital peripherals.
The PMG1 family offers four chips with unique features. The following table presents the notable differences between the variants of PMG1 and will assist you in selecting the appropriate PMG1 MCU. For a detailed look on the differences between the chips, see the datasheets (https://www.infineon.com/cms/en/product/universal-serial-bus-usb-power-delivery-controller/usb-c-and...)
Subsystem or range |
Item |
PMG1-S0 |
PMG1-S1 |
PMG1-S2 |
PMG1-S3 |
CPU and memory sub-system |
Core |
Arm® Cortex®-M0 |
Arm® Cortex®-M0 |
Arm® Cortex®-M0 |
Arm® Cortex®-M0+ |
Maximum frequency (MHz) |
48 |
48 |
48 |
48 |
|
Flash (KB) |
64 |
128 |
128 |
256 |
|
SRAM (KB) |
8 |
12 |
8 |
32 |
|
Power Delivery |
Power Delivery ports |
1 |
1 |
1 |
1 port for 48-QFN 2 ports for 97-BGA |
Role |
Sink |
DRP |
DRP |
DRP |
|
MOSFET gate drivers |
2x PFET |
2x PFET |
2x NFET |
Flexible 2x NFET |
|
Fault protections |
VBUS OVP and UVP |
VBUS OVP, UVP and OCP. SCP and RCP (for source configuration only) |
VBUS OVP, UVP and OCP |
VBUS OVP, UVP and OCP. SCP and RCP (for source configuration only) |
|
USB |
Integrated Full Speed USB 2.0 device with Billboard class support |
No |
No |
Yes |
Yes |
Voltage range |
Supply (V) |
VDDD (2.7–5.5) VBUS (4–21.5) |
VSYS (2.75–5.5) VBUS (4–21.5) |
VSYS (2.7–5.5) VBUS (4–21.5) |
VSYS (2.8–5.5) VBUS (4–28) |
IO (V) |
1.71–5.5 |
1.71–5.5 |
1.71–5.5 |
1.71–5.5 |
|
Digital |
SCB (configurable as I2C/UART/SPI) |
2 |
4 |
4 |
7 for 48-QFN (out of which only 5 can be configured as SPI and UART) 8 for 97-BGA |
TCPWM block (configurable as timer/ counter, pulse width modulator or quadrature decoder) |
4 |
2 |
4 |
7 for 48-QFN 8 for 97-BGA |
|
Hardware authentication block (Crypto) |
No |
No |
Yes (AES-128/192/256, SHA1, SHA2-224, SHA2-256, PRNG10, CRC) |
Yes (AES-128, SHA2-256, TRNG, vector unit) |
|
Analog |
ADC |
2x 8-bit SAR |
1x 8-bit SAR |
2x 8-bit SAR |
2x 8-bit SAR 1x 12-bit SAR |
On-chip temperature sensor |
Yes |
Yes |
Yes |
Yes |
|
Direct Memory Access (DMA) |
DMA |
No |
No |
No |
Yes |
GPIO |
Max # of I/O |
12 (10+2 OVT) |
17 (15+2 OVT) |
20 (18+2 OVT) |
26 (24+2 OVT) for 48-QFN 50 (48+2 OVT) for 97-BGA |
Charging standard |
Charging source |
– |
Battery Charging (BC) 1.2, AC |
BC 1.2, AC |
BC 1.2, AC, Adaptive Fast Charging (AFC) and Quick Charge (QC) 3.0 |
Charging sink |
BC 1.2, Apple Charging (AC) |
BC 1.2, AC |
BC 1.2, AC |
BC 1.2, AC |
|
ESD protection |
ESD protection |
Yes (Up-to ± 8-kV contact discharge, up-to ±15-kV air discharge, human body model (HBM) and charged device model (CDM)) |
Yes (HBM and CDM) |
Yes (Up to ± 8-kV contact discharge, up to ±15-kV air discharge,HBM and CDM) |
Yes (HBM and CDM) |
Packages |
Package options |
24-QFN (4 x 4 mm, 0.5-mm pitch) |
40-QFN (6 x 6 mm, 0.5-mm pitch) |
40-QFN (6 x 6 mm, 0.5-mm pitch) 42-CSP (2.63 x 3.18 mm, 0.4-mm pitch) |
48-QFN (6 x 6 mm, 0.5-mm pitch) 97-BGA (6 x 6 mm, 0.5-mm and 0.65-mm pitch) |