Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

CYPD3184のCVおよびCC補償の設計 - KBA227971 - Community Translated (JA)

CYPD3184のCVおよびCC補償の設計 - KBA227971 - Community Translated (JA)

SivaK_96
Employee
Employee
Welcome!

CYPD3184のCVおよびCC補償の設計 - KBA227971 - Community Translated (JA)

Community Translated by  NoTa_4591161        Version: **

Translation - English: Designing CV and CC Compensation for CYPD3184 - KBA227971

質問: CYPD3184を使用して、QRおよびDCモードでCVおよびCC補償をどのように設計しますか

回答:絶縁型アプリケーションでは、2次側から電圧フィードバック信号を送信するためにフォトカプラが使用されます。オプトカプラーのエミッタ電流はコンデンサを通ってグランドに流れ、フィードバック電圧を設定します。CYPD3184には、フォトカプラフォトダイオードを駆動して制御信号を1次側に結合するシャントレギュレータが内蔵されています。ループ補償は、極と零点を提供するRCネットワークを備えたType-II補償ネットワークとして2次側に適用されます。RCネットワークは、フィードバックピン(FB)からエラーアンプの出力(EA_OUT)に接続されます。

電圧レギュレーションに加えて、CYPD3184にはconstant currentCC)モード機能があり、負荷電流を任意の電流制限の設定に調整します。CCモードでは、VBUS電圧を維持することにより、負荷電流を一定に保ちます。CYPD3184は、内部ローサイド電流検出アンプ(LSCSA)を使用して負荷電流を監視し、負荷電流が設定された目標に調整されるようにVBUSを変化させます。Type-II補償ネットワークは、CCモードで安定した動作を提供し、負荷過渡時の負荷電流のオーバーシュートとアンダーシュートを特定の制限に制限します。CCと定電圧(CV)ループは互いに独立しています。検出されたモード(CCまたはCV)に基づいて、一度に1つのループのみが動作します。

付属の設計計算ツールを使用して、Discontinuous Conductionモード(DCM)およびQuasi-Resonantモード(QRM)でCVおよびCC補償値を生成します。

Attachments
0 Likes
95 Views
Contributors