Moderator
Jan 20, 2023
01:42 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Jan 20, 2023
01:42 AM
CCG6DFの2つのポートの電源供給性能 - KBA233121
Translated by: keni_4440091
Original KBA: Power Sourcing Capabilities of Two Ports in CCG6DF - KBA233121
Version: **
質問:
CCG6DFの両方の内部負荷スイッチは5V/3Aを同時に供給できますか?
回答:
いいえ。両方のポートは同時に5V/3Aを供給できません。スイッチの一つが5V/3Aを供給している場合、他のポートは最大5V/1.5Aまでしか供給できません。
一つのポートが3Aをサポートしている場合、他のポートは最大1.5Aまでサポートできます。測定はパルスモードで行われています。より詳細は、EZ-PD CCG6DF, CCG6SF, USB Type-C Port Controller データシートのDC_NGDO_FET_SYS.2パラメータを参照してください。
BGAパッケージのθJAが高いため、接合温度が高すぎると、両方のポートを同時に使用する場合、スイッチの一つの供給電流が1.5Aで限定されます。また、FETはハードウェアの一部として統合されています。
Rate this article: