Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Additional Features in PSoC® 4100L / 4200L - KBA98121

Additional Features in PSoC® 4100L / 4200L - KBA98121

Anonymous
Not applicable

Version: **

Question:

What are the additional features in PSoC® 4100L / 4200L devices compared to the PSoC®​ 4100M / 4200M family of devices?

Answer:

PSoC®​ 4100L and 4200L are the most feature-rich parts in the PSoC® 4 family of devices, providing the following additional features compared to PSoC®​ 4100M / 4200M devices:

  • Double the amount of memory : Up to 256 KB of flash and 32 KB of SRAM
  • ​Increase in the number of programmable GPIOs from 56 to 98
  • PSoC 4200L devices have eight programmable logic blocks (UDBs) compared to four in PSoC 4200M
  • Two-channel CapSense® – provides better scan times and response
  • USB Full-Speed device interface - 12 Mb/sec with Battery Charger Detect capability

Figure 1 shows the architecture diagram of a PSoC®​ 4200L device. For more information, see AN79953 - Getting Started with PSoC 4

Figure 1. PSoC 4200L Architecture

1.png

0 Likes
287 Views
Contributors