AURIX™ MCU: Naming scheme – KBA235348
Community Manager
May 24, 2022
01:03 AM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
May 24, 2022
01:03 AM
Version: **
The code written on the microcontroller indicates the naming scheme (for example, SAK TC397XP-256F300S BD), which provides information about the following features of the AURIX™ microcontrollers (see Figure 1😞
- Temperature range: K (-40 °C to +125 °C) or L (-40 °C to +150 °C)
- The architecture: 1st generation(2) or second generation(3) of AURIX™
- Series: 9, 8, 7 …
- Package size: For example, 7 stands for LFBGA-292
- Core architecture: X(hexa core), Q(quad core), T(triple core) …
- Feature package: A(ADAS), E(emulation device), P(standard feature)
- Memory size (Flash): For example, 96 stands for 6 MB
- Frequency of the core
- Package type: For example, W stands for LQFP 0.5 mm pitch
Figure 1
Note : This information can be found on our website: https://www.infineon.com/cms/en/product/microcontroller/32-bit-tricore-microcontroller/32-bit-tricor...
Labels
- Tags:
- 32bit original core
Rate this article: