- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
AURIX™ MCU: About MemTool – KBA234424
Version: *A
Community Translation: AURIX™ MCU:MemToolについて– KBA234424
The Infineon MemTool is a free-of-charge PC/Windows based software for on-chip flash programming. The software supports all Infineon MCU devices.
Depending on the capabilities of the on-chip flash device, MemTool can be used to erase, program, verify, and protect selectable flash sections or perform these functions on a complete program and data flash areas.
MemTool provides ready-to-use configuration files for the complete range of Infineon MCU evaluation boards and application kits, and allows PC/Windows USB to target connections via DAS and UART. DAP and JTAG connections to the target system is performed with the Infineon miniWiggler.
Please note that the Infineon MemTool should be used only for evaluation purposes.
Download and install the latest version of Memtool to ensure support for new Infineon microcontroller derivatives.
Refer to Infineon MemTool for the latest MemTool version and release notes.
- AURIX™ TC2xx series
- AURIX™ TC3xx series