公告

大中华汽车电子生态圈社区并入开发者社区- 更多资讯点击此

Tip / 登入 to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

AEC-Q100的概念 – KBA220733 (ZH)

AEC-Q100的概念 – KBA220733 (ZH)

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Version: **

问题:AEC-Q100的定义和目的是什么?

回答:AEC-Q100由汽车电子协会(Automotive Electronics CouncilAEC)制定的一套针对集成电路的质量测试标准。AEC-Q100建立了汽车电子的通用部件认证和质量体系标准,并且是行业标准规范,概述了嵌入汽车应用中的封装集成电路的推荐新产品和主要变更认证要求及程序。

您可以在 http://www.aecouncil.com/AECDocuments.html阅读AEC-Q100的规范。

在汽车应用中,经过认证并符合AEC-Q100规范的产品可以使用下表1里的汽车级温度等级标签。

1. 汽车级温度等级

等级

可运行环境温度范围

0

-40 °C to +150 °C

1

-40 °C to +125 °C

2

-40 °C to +105 °C

3

-40 °C to +85 °C

注意: 赛普拉斯目前提供满足等级-1,等级-2和等级-3的产品用于选购符合AEC-Q100的产品。

0 点赞
2245 次查看
贡献者