Moderator
Nov 27, 2022
09:38 PM
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Nov 27, 2022
09:38 PM
用途:TO-247PLUSパッケージの100A / 120ATRENCHSTOP™IGBT(KA-02357)
Translated by: NXTY_Kamigaki
Original KA: Purposes: 100A/120A TRENCHSTOP™ IGBT in TO-247PLUS package (KA-02357)
- 既存設計の高出力化に対応:75A TO-247を120A TO-247PLUSにプラグアンドプレイで交換した場合、Ioutが最大20%増加します。
- アプリケーションの温度条件の改善及びシステムの信頼性と寿命の向上:75A TO-247を00A TO-247PLUSに置き換えることにより、Tcaseを25%削減できます。
- IGBTモジュールの低コスト化:50%のコスト削減、メンテナンスと部品交換のコスト削減、設計の柔軟性が向上します。
Rate this article: