為什麼1200V IGBT模組的隔離測試電壓為2.5kV

Tip / 登入 to post questions, reply, level up, and achieve exciting badges. Know more

cross mob
Translation_Bot
Community Manager
Community Manager
Community Manager

在datasheet中,為什麼1200V IGBT模組的隔離測試電壓是2.5kV,如何定義?

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/td-p/702603

1 解決方案
Translation_Bot
Community Manager
Community Manager
Community Manager

不知道用中文表達是否可以更清晰

英飛凌提供了多種IGBT模組供不同的產品/行業進行選擇。針對僅1200V電壓的IGBT模組,絕緣電壓規格有2.5kV/3.4kV/4.2kV等不同電壓等級規格的產品。階段要根據客戶最終的產品決定,工業級/車規級,需要滿足不同地區的認證要求/行業規範/產品使用環境等多種因素。可以參考AN中的6.1有關於IGBT模組絕緣電壓的詳細說明,主要參考IEC 61140標準。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703253

在原始文章中檢視解決方案

0
8 回應
Translation_Bot
Community Manager
Community Manager
Community Manager

你好,

對於英飛凌 IGBT 模組, 1200V IGBT 模組的隔離測試電壓有不同的值。

對於工業產品, FF800R12KE7_E隔離測試電壓為 4kV,FF900R12ME7_B11 為 3.4kV,FP35R12N2T7_B11 為 2.5kV。

對於汽車產品,FS380R12A6T4LB 的隔離測試電壓為 4.2kV。 部分750V IGBT模組如FS770R08A6P2B也有4.2kV隔離測試電壓。

英飛凌提供廣泛的產品規格,以滿足不同的產品設計要求。您可以根據您的產品/設計需求選擇相應的產品。

誠摯的敬意

克勞斯

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703025

0
Translation_Bot
Community Manager
Community Manager
Community Manager

好的,非常感謝。另外,我想知道隔離測試電壓是根據哪個標準定義的

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703060

0
Translation_Bot
Community Manager
Community Manager
Community Manager

隔離測試電壓主要根據最終產品的設計規格、行業標準、產品/系統特性以及市場准入標準來定義

例如,最終產品在歐洲市場需要滿足EVAL_16W_66V_BCK_CE認證,北美市場需要滿足UL認證,在中國需要滿足CCC認證。 對於工業產品或汽車產品也需要不同的隔離電壓裝置。 所有這些認證標準、行業規範和產品差異都會影響IGBT隔離電壓的選擇。

英飛凌提供多種產品規格,以滿足不同的產品設計要求。客戶可以根據您的特定產品/設計需求選擇合適的隔離電壓產品。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703134

0
Translation_Bot
Community Manager
Community Manager
Community Manager

不知道用中文表達是否可以更清晰

英飛凌提供了多種IGBT模組供不同的產品/行業進行選擇。針對僅1200V電壓的IGBT模組,絕緣電壓規格有2.5kV/3.4kV/4.2kV等不同電壓等級規格的產品。階段要根據客戶最終的產品決定,工業級/車規級,需要滿足不同地區的認證要求/行業規範/產品使用環境等多種因素。可以參考AN中的6.1有關於IGBT模組絕緣電壓的詳細說明,主要參考IEC 61140標準。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703253

0
Translation_Bot
Community Manager
Community Manager
Community Manager

同時,想進一步了解收到的2.5kV/3.4kV/4.2kV這些絕緣電壓規格是如何計算得來的,是參考哪個標準。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703329

0
Translation_Bot
Community Manager
Community Manager
Community Manager

你好 

絕緣電壓取決於IGBT模組的額定電壓以及應用領域。可以參考AN中的6.1有關於IGBT模組絕緣電壓的詳細說明,主要參考IEC 61140標準。

最好的問候,

瑞秋

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703704

0
Translation_Bot
Community Manager
Community Manager
Community Manager

這份文件之前也學習過,但是對於1200V的模組,按照AN中的6.1中的公式計算,大約是2.7kV。這個值希望跟datasheet中有點出入。

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/703824

0
Translation_Bot
Community Manager
Community Manager
Community Manager

2.7kV是計算出的滿足基礎絕緣等級1的電壓值,也是高溫。規格書中給出的2.5kV是交流電的有效值電壓,規格書中給出的電壓規格較高,以適用於更多產品使用。

 

smartconx_target@Q!w2e3r4t5y6u7i8o9p0||/t5/IGBT/Why-the-Isolation-test-voltage-for-1200V-IGBT-Module-is-2-5kV/m-p/707679

0