Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

DAVE™ Forum Discussions

Georg_Huba
Employee
Employee
Today we released an update of DAVE™ APPs, Device Description libraries and XMC Lib (included in Device Pack).

DAVE APPs
We released an update of 11 DAVE APPs to fix issues or to add new features.

Device Description Libraries
We released an update of 16 Device Description to fix issues related to connectivity and service requests

XMC Lib v2.1.16
10 peripheral drivers in XMC Lib have been updated to fix issues or limitations, or to add new features.

Device Pack v2.1.22
Update includes the new version of the XMC LIB

The updates are backward compatible.

Download a PDF to get more details.

Usually when starting DAVE the message “Library updates found” will appear
By accepting and following this update procedure all updated artefacts will be installed.

Oher options to download are described in the above mentioned PDF.

Existing projects can be easily updated to the new libraries with the DAVE Project Upgrade functionality:
Right mouse click on active project
Select Option: ->DAVE Project Upgrade ->APPs Upgrade

In addition we also published an update of CMSIS PACK:
Infineon.XMC1000_DFP.2.7.0.pack
Infineon.XMC4000_DFP.2.9.0.pack

They can also be directly updated from KEIL MDK with the PACK Installer.
0 Likes
0 Replies