Aug 10, 2017
07:59 AM
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Aug 10, 2017
07:59 AM
Today we released an update of DAVE™ APPs, Device Description libraries and XMC Lib (included in Device Pack).
DAVE APPs
We released an update of 11 DAVE APPs to fix issues or to add new features.
Device Description Libraries
We released an update of 16 Device Description to fix issues related to connectivity and service requests
XMC Lib v2.1.16
10 peripheral drivers in XMC Lib have been updated to fix issues or limitations, or to add new features.
Device Pack v2.1.22
Update includes the new version of the XMC LIB
The updates are backward compatible.
Download a PDF to get more details.
Usually when starting DAVE the message “Library updates found” will appear
By accepting and following this update procedure all updated artefacts will be installed.
Oher options to download are described in the above mentioned PDF.
Existing projects can be easily updated to the new libraries with the DAVE Project Upgrade functionality:
Right mouse click on active project
Select Option: ->DAVE Project Upgrade ->APPs Upgrade
In addition we also published an update of CMSIS PACK:
Infineon.XMC1000_DFP.2.7.0.pack
Infineon.XMC4000_DFP.2.9.0.pack
They can also be directly updated from KEIL MDK with the PACK Installer.
DAVE APPs
We released an update of 11 DAVE APPs to fix issues or to add new features.
Device Description Libraries
We released an update of 16 Device Description to fix issues related to connectivity and service requests
XMC Lib v2.1.16
10 peripheral drivers in XMC Lib have been updated to fix issues or limitations, or to add new features.
Device Pack v2.1.22
Update includes the new version of the XMC LIB
The updates are backward compatible.
Download a PDF to get more details.
Usually when starting DAVE the message “Library updates found” will appear
By accepting and following this update procedure all updated artefacts will be installed.
Oher options to download are described in the above mentioned PDF.
Existing projects can be easily updated to the new libraries with the DAVE Project Upgrade functionality:
Right mouse click on active project
Select Option: ->DAVE Project Upgrade ->APPs Upgrade
In addition we also published an update of CMSIS PACK:
Infineon.XMC1000_DFP.2.7.0.pack
Infineon.XMC4000_DFP.2.9.0.pack
They can also be directly updated from KEIL MDK with the PACK Installer.
- Tags:
- IFX
0 Replies