Hi there,
TLE4971/3 is current sensor to detect current. This device cannot latch upon overcurrent detection, but overcurrent can be detected by OCD1/2 with programmable threshold. OCD1/2 can be used as a trap functionality to quickly shut down the current source as well as for precise detection of soft overload conditions. Programming of the memory can be performed in circuit through a Serial Inspection and Configuration Interface (SICI).
thanks, Kevin
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hi there,
TLE4971/3 is current sensor to detect current. This device cannot latch upon overcurrent detection, but overcurrent can be detected by OCD1/2 with programmable threshold. OCD1/2 can be used as a trap functionality to quickly shut down the current source as well as for precise detection of soft overload conditions. Programming of the memory can be performed in circuit through a Serial Inspection and Configuration Interface (SICI).
thanks, Kevin