Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Community Translation - HX3PD Frequently Asked Questions – KBA226167

keni_4440091
Level 7
Level 7
500 replies posted 100 solutions authored 50 solutions authored

Hi

I want to translate KBA226167, please confirm to my work.

Regards,

Nino

0 Likes
2 Replies
JennaJo
Moderator
Moderator
Moderator
1000 replies posted 750 replies posted 500 replies posted

Hi, Nino-san

Confirm to work this KBA.

Thanks,

Jenna

Jenna Jo
0 Likes

タイトル:HX3PDのよくある質問 – KBA226167

バージョン 1

chaitanyav_41 2019/01/31 21:54 に作成。chaitanyav_41 2019/01/31 21:54 に変更。

Version: **

質問HX3PDでサポートされているバッテリ充電オプションは何ですか?

回答HX3PDは下記の充電オプションをサポートします:

  1. パワーデリバリー(PD 3.0): HX3PDは、2つのパワーデリバリー(PD)ポートをサポートします。初期設定のファームウェアはUSおよびDS1ポートをサポートします。USポートにPDが必要ない場合、カスタムファームウェアで2つのDSポートをサポートすることが可能です。
  2. BC 1.2充電: HX3PDは、全ての7つのDSポートにバッテリ充電(BC 1.2充電(SDPCDPおよびDCPを含む)をサポートします。初期設定のファームウェアはDS2DS3DS4およびDS5BC 1.2をサポートします。HX3PD構成ユーティリティを使用し、すべてのDSポートでBC 1.2を有効化または無効化可能です。
  3. アップル充電: HX3PDは、全ての7つのDSポートでアップル2.1Aおよび2.4Aモードをサポートします。初期設定ファームウェアはDS2DS3DS4およびDS5のアップル充電をサポートします。HX3PD構成ユーティリティを使用し、すべてのDSポートでアップル充電を有効化または無効化可能です。

質問HX3PDは何故3つの異なるファームウェアまたは構成が必要ですか?

回答HX3PDにはハブコントローラ、PDコントローラおよびドックマネジメントコントローラ(DMCs)を制御する3つのMCUがあります。サイプレスはHX3PD構成ユーティリティを使用して、すべてのコントローラのファームウェアおよび構成を更新するコンポジットイメージを一緒に提供します。各コントローラ、MCUまたは両方のファームウェアおよび構成は個々に更新する必要はありません。各コントローラのファームウェアおよび構成を選択して更新することは可能ですが、サイプレスはこのオプションを推奨しません。

質問:署名付きファームウェア更新とは何ですか?

回答:サイプレスDMCは、ドックシステムの各コントローラにファームウェア更新を認定するRSA-2048/SHA-256署名を使用します。

質問HX3PDPHY構造の更新をサポートしますか?

回答:サイプレスは、SSおよびHS PHYに対して、初期設定での試験および最適化されたPHY構成を使用する事を推奨します。現在、HX3PDPHY構成の更新をサポートしていません。

質問HX3PDは電源スイッチおよびポリ-ヒューズモードの両方をサポートしますか?

回答HX3PDは電源スイッチおよびポリ-ヒューズモードの両方をサポートします。初期設定のファームウェアは電源-スイッチングモードを使用しています。ポリ-ヒューズモードを使用したい場合は、HX3PD構成ユーティリティを使用してハブコントローラの対応するフィールドを有効にして下さい。記述子bPwrOn2PwrGoodはポリ-ヒューズモードのために「0」に設定されます。

質問HX3PDUSB 3.1 Gen2の推奨トレース長はなんですか?

回答:サイプレスは、USB 3.1
Gen2
信号のため3インチまでのトレース長を推奨します。Gen-2対応のリドライバーが、より長いトレース長の設計のために使用されます。

質問HX3PDファームウェアおよび構成はUSBを介して更新できますか?

回答:サイプレスはHX3PDDMCを使用したUSBを介してイン-システムプログラミングをサポートします。

質問HX3PDLinuxMacおよびWindowsオペレーティングシステムで動作しますか?

回答HX3PDUSB 3.1 Gen 2仕様に準拠しており、Gen-1およびUSB 2.0仕様と下位互換性があります。従って、HX3PDはオペレーティングシステムの全てのUSBホストで動作します。

質問:高速プラス(10 Gbps)ポートは、高速(5Gbps)モードでのみ動作するように構成可能ですか?

回答:高速(5Gbps)のみのオプションを選択する構成はありません。ハブは、列挙中にデバイス(Gen1/Gen 2)の性能を確認し、それに応じてダウンストリーム速度を選択します。

質問DS1ポートは何故2つの過電流ピン(OCP_DET_P1およびOVCUR_P1)を持っていますか?両方のピンの接続が必要ですか?

回答DS1HX3PDPDダウンストリームポートです。このポートはPDコントローラに接続されるOCP_DET_P1とハブコントローラに接続されるOVCUR_P12つの過電流ピンがあります。両方のピンは接続される必要があります。

104 閲覧 カテゴリ: USB:3.0 - Super Speed

タグ: high speed, hub, usb 3.0 hub, usb 3.0, usb type-c, hubs, docks, cyusb4347, cyusb4357, battery charging

0 Likes