Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Phase offset and Quadrature signal generator for lock-in

odissey1
Level 9
Level 9
First comment on KBA 1000 replies posted 750 replies posted

Hi,

This is a demo project showing generation of the quadrature signal from the externally provided clock (of arbitrary frequency). The second demo project shows generation of phase-shifted output signal for arbitrary phase. Such necessities often arise in lock-in signal demodulation, when the reference clock comes from the external source (signal generator) and phase-shifted ( or quadrature) signal has to be synthesized internally from that clock.

Phase_sweep_01b_C.png

The project targets high-frequency range (~100kHz), where achieving good-quality phase rotation without phase jitter becomes problematic. This jitter comes from 1 BUS_CLK uncertainty when sampling external signal.

The project uses digital Counter to measure period of the input clock and to generate a phase-shifted (quadrature) copy of it. To achieve low phase noise (jitter/period is ~0.1% or better), PSoC must operate at highest frequency possible (80 MHz). Unfortunately, the standard Counter component (v3.0) is limited to about 63 MHz, and can count at highest sampling rate of BUS_CLK / 4, which yields phase noise of about 0.6%: jitter / period = 4 x 100kHz / 65MHz = 0.6%.

To achieve better accuracy, the standard Counter (v3.0) component has been modified to operate at full speed of 80MHz. Updated custom component (Counter_ex)  can operate in 8/16/24 and 32-bit modes, counting at full bus speed (80 MHz) with low phase noise: 100 kHz / 80 MHz = 0.125%. The phase noise drops further at lower input frequencies.

Attached are two demo projects and Counter_ex component library showing:

(a) quadrature signal generation while sweeping frequency of the input signal;

(b) sweeping the phase of the output while keeping input signal frequency fixed.

Optional DDS32 component library can be found here:

Re: DDS24: 24-bit DDS arbitrary frequency generator component

Optional Annotation Library component can be found here:

PSoC Annotation Library v1.0

YouTube video:

Quadrature generator and phase-shifter using PSoC5 - YouTube

YouTube_quadrature_01.png.png

/odissey1

Figure 1. External signal (Pin_12) is captured by the Counter. Phase-shifted copy output is on Pin_122.

Phase_sweep_01b_A.png

Figure 2. Yellow trace - input signal (100 kHz), Cyan - quadrature output. Fuchsia - Counter "tc", Blue - "comp".

Phase_basic_01a_cA.png

Figure 3. KIT-059 connection diagram.

Phase_sweep_01b_B.png

0 Replies