Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Clocks Forum Discussions

Anonymous
Clocks
Jitter in programmable clocks is dependent upon the configuration for your application that is determined by the frequencies selected for the outputs ... Show More
Anonymous
Clocks
AVCMOS output are useful in Telecom applications where hot swapping is involved. When a card is pulled hot the device senses the load difference in mu... Show More
Anonymous
Clocks
Negative R is gain that an active device provides in an oscillator circuit to overcome losses and sustain oscillation. Major component of the circuit ... Show More
Anonymous
Clocks
One of the main failure modes for any clock is startup! Crystal specifications must be taken into consideration during oscillator circuit design. Lowe... Show More
Anonymous
Clocks
When the resonant network is excited by a high gain amplifier, harmonic modes of electromechanical excitation exist. It is desirable to suppress these... Show More
Anonymous
Clocks
Here is a sample list of frequencies and applications for which FleXO can provide a cost-effective alternative to XO and SO solutions:     100.00 MHz ... Show More
Anonymous
Clocks
The jitter transfer characteristic is that of second order low-pass filter with the -3dB point at approximately 1.5MHz. This means that if the jitter ... Show More
Anonymous
Clocks
There are weak pull-down for REF input and all outputs of Cypress clock buffers that can be checked in respective datasheets. One do not need to provi... Show More
Anonymous
Clocks
At lower temperature, transistors become faster, so edge rates would become faster.              Generally, we would expect the following parameters g... Show More
Anonymous
Clocks
Usually the CY2308 is not designed as a Fail Safe device. However, the PLL of the 2308 will not lose lock as a consequence of the oscillator being pul... Show More
Forum Information

Clocks

Discussion Forum regarding Clocks topics.