Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

NOR: Securing Embedded Systems with SEMPER™ Secure NOR Flash

NOR: Securing Embedded Systems with SEMPER™ Secure NOR Flash

BushraH_91
Moderator
Moderator
Moderator
750 replies posted 50 likes received 250 solutions authored

NOR: Securing Embedded Systems with SEMPER™ Secure NOR Flash

BushraH_91_0-1617644903908.jpeg

As devices and applications become more and more connected, embedded systems memory architecture is evolving to address the heightened focus on security. At the same time, next-generation System-on-Chips (SoCs) are migrating to advanced technology nodes that do not support embedded nonvolatile memory. The alternative – standard external flash devices – are easy targets for cybersecurity attacks. As a result, these SoCs require Flash memory solutions that prioritize security, reliability, and safety.

SEMPER™ Secure NOR Flash was designed with these changing requirements in mind. A hardware engine accelerates encryption to protect stored data without a performance penalty. It also features a hardware root-of-trust to enable highly-secured end-to-end transactions, and performs diagnostics and data correction for functional safety.

To learn more about secure design principles and to discover Infineon’s SEMPER™ Secure product line, please read our whitepaper:

 “Securing Embedded Systems with Semper™ Secure NOR Flash”

If you have any questions, please feel free to respond below and a member of the team will reach out to you.

381 Views
Authors