Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Battery Management ICs Forum Discussions

Translation_Bot
Battery Management ICs
1. This part of the application block diagram is not well understood, but simply understood as follows: when the input voltage is lower than the rated... Show More
navya
Battery Management ICs
Dear team, i am using the relay driver ic with part number TLE75602 on Battery management system board,the board and relay driver ic input voltage is ... Show More
Translation_Bot
Battery Management ICs
IR software configuration IRPS5401 chip, chip address i2c: 0x14, PMbus address: 0x44, offset address: +4, the problem is that the first time the conne... Show More
thang
Battery Management ICs
Hello,   I am looking for a battery management system for our lead acid batteries. The total voltage of battery rack is 300V. Do you have a proposal o... Show More
Translation_Bot
Battery Management ICs
Dear Infineon engineer. I want to use TLE7386-3E chip to generate 5V, 3.3V, and 1.3V voltages. However, in my design, it's not for MCU. Therefore, for... Show More
Rut_samzhang
Battery Management ICs
Dear Infineon Team: HESS (Hybrid Energy Storage Solution) is offering the benefit to nearly double the battery- health & lifetime byreversing these pe... Show More
Forum Information

Battery Management ICs

Infineon's TLE9012DQU is a multi channel battery monitoring and balancing IC for various lithium-ion battery applications, with integral functions like voltage and temperature measurement, cell balancing, and isolated communication with the main battery controller, including self-diagnosis features. The TLE9015DQU iso UART Transceiver IC is used in battery systems for enabling the communication between the main microcontroller and multiple TLE9012DQU units in a daisy-chain configuration. This forum welcomes discussions, queries, and insights on battery management systems and devices.