- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Dear Supporter
I want to translate the following KBA. Please confirm to my work.
What is the TLE5014 and what are some of its features?
Regards,
Nino
- Labels:
-
Angle Sensor
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Hi Nino,
The TLE5014 are angle sensors, they have a family of TLE5014C16, TLE5014P16, TLE5014S16, TLE5014S16D, TLE5014P16D
The features are high-accuracy position measurement for application with highest functional safety requirements.
key features:
1. pre-configured and pre-calibrated products;
2.12bit(15bit for SPI)digital interface with protocol options PWM, SENT, SPC, SPI);
3.E2PROM and look-up table for customer configuration and calibration;
4.available as single and dual die products;
5.high angle accuracy: max 1.0° over temperature and lifetime;
6.fully compliant development according ISO 26262;
7.large amount of internal safety mechanism implemented.
yaran