Hello,
I can see that to enable die temperature sensor measurement we can enable it with by setting
"MODULE_SCU.DTSCLIM.B.EN" to 1.
Similarly, how to set pms and hsm voltage measurement enable to 1, or no needs to be set and automatic measurement is done and just we need to check the smu alarm9 if any errors occur?
Solved! Go to Solution.
Dear aurther,
For HSM.VDD VDDP3 VEXT,
ALM9[17] indicates Under voltage , ALM9[16] indicates Over Voltage
For PMS.VDD VDDPD VDDP3 VDDM VEXT VEVRSB
ALM9[3] indicates Over voltage ,ALM[5] indicates Under voltage,ALM9[15] indicates Short to Low/High
ALM9[0] [1] indicates Die Temp Sensor Overflow/Underflow
Die Temp Sensor is available after an application reset release, and temp measurements are carried out during normal RUN/SLEEP modes once DTSC is enabled.
For Supply Voltage monitoring, primary monitor ensures the MCU put into cold PORST when lowest operational voltage cannot meet. Secondary monitor gives additional monitor for over- and under-voltage alarms for supply rails.
RUN or SLEEP mode the primary and secondary will be ON and STANDBY mode depends.
Please refer to AURIXTC3XX_um_part1_v2.0.pdf page 842
Regards,
dw
primary and secondary voltage monitoring is always ON except in STANDBY mode, then all secondary voltage monitors are OFF, please see also table 290 (voltage monitoring) in the user manual
Dear aurther,
For HSM.VDD VDDP3 VEXT,
ALM9[17] indicates Under voltage , ALM9[16] indicates Over Voltage
For PMS.VDD VDDPD VDDP3 VDDM VEXT VEVRSB
ALM9[3] indicates Over voltage ,ALM[5] indicates Under voltage,ALM9[15] indicates Short to Low/High
ALM9[0] [1] indicates Die Temp Sensor Overflow/Underflow
Die Temp Sensor is available after an application reset release, and temp measurements are carried out during normal RUN/SLEEP modes once DTSC is enabled.
For Supply Voltage monitoring, primary monitor ensures the MCU put into cold PORST when lowest operational voltage cannot meet. Secondary monitor gives additional monitor for over- and under-voltage alarms for supply rails.
RUN or SLEEP mode the primary and secondary will be ON and STANDBY mode depends.
Please refer to AURIXTC3XX_um_part1_v2.0.pdf page 842
Regards,
dw
can you please tell me one thing.
eg. for mtu alarms, I set CPU0 DLMU to high in the debugger and i can see that the smu alarm0[10] is raised. similarly, whats the method for PMS voltage. I can see registers in PMs module, but they r all read only.
I want to set any of the reg to high and check corresponding smu alarm. How can i do that?
Hi aurther,
For errors from SRAM/SSH, MTU(Memory test unit) will forward to SMU(Safety management unit).
For PMS(Power Management System) voltage alarm which is READONLY, you could simulate low voltage on corresponding power pins just for test purpose.
dw