From the QSPI hardware perspective, in master mode the MTSR output will maintain the last bit value transmitted.
Say for example you have 8-bit data in MSB mode. The data written is 0x00 the MTSR signal will maintain a "0" or low level, if you wrote data 0x01 the MTSR signal will maintain a "1' or high level.