Announcements

Robots are revolutionizing our lives in many ways. Join our webinar to learn about Infineon’s broad portfolio of robot building blocks.
Click here to register.

Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

AURIX™ Forum Discussions

NK
Level 1
Level 1
5 questions asked 5 replies posted 10 sign-ins

Hello,

In Aurix TC299TX Datasheet, under section 3.5, '5 V / 3.3 V switchable Pads' pull-up and pull-down current specifications are mentioned for different types of Pad categories. for e.g. Pull-up current for LP 3.3V pad is mentinoed to be 17uA (min.) for test condition, VIHmin; AL and 75uA (max.) for test condition, VILmax; AL and TTL. 

1. Are these current sources?

2. Can i say that, Pull-up current for LP pad is still 75uA (max.) for  input voltage < VILmax and 17uA (min.) for  input voltage > VIHmin?

Thanking you in advance.

 

0 Likes
0 Replies
This widget could not be displayed.