Tip / ログイン to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

AURIX™ MCU: ADCへのGTMハードウェアトリガ、GTMからの立上り/立下りエッジ – KBA234995

AURIX™ MCU: ADCへのGTMハードウェアトリガ、GTMからの立上り/立下りエッジ – KBA234995

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Version: **

Original KBA: AURIX™ MCU: GTM hardware trigger to ADC, rising/falling edge from GTM – KBA234995

汎用タイマモジュール(GTM)から、汎用アナログ-デジタル変換器(VADC)、および拡張汎用アナログ-デジタル変換器(EVADC)をトリガする場合、ゲーティング(レベル)ではなく、トリガ(エッジ)を使用するのが一般的です。VADCは、GTMの信号レベルを見ます。したがって、信号レベルがローからハイに変化する場合、これは立上りエッジトリガと関連付けられ、立下りエッジはその逆です。ADCがトリガされる場所を決めるには、GTM信号レベル((A)TOMi_CHx_CTRL.SL)を考慮することが不可欠です。VADC-専用(A)TOMチャネルは、外部に配線されず、内部のみに配線されることが多いです。これは、立上りおよび立下りエッジの位置を考慮し、検証する必要があります。

詳細は、ユーザーズマニュアルの「汎用タイマモジュール(GTM)」の章(TC2xxおよびTC3xxの場合)を参照してください

注: このKBAは、AURIX MCUの以下のシリーズに適用されます:

  • AURIX™ TC2xx series
  • AURIX™ TC3xx series
0 件の賞賛
183 件の閲覧回数