Tip / ログイン to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

AIROC™ CYW20xxx: RAM/ROM usage of applications - KBA238299

AIROC™ CYW20xxx: RAM/ROM usage of applications - KBA238299

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Translated by: NXTY_Shibutani

Original KBA: AIROC™ CYW20xxx: RAM/ROM usage of applications - KBA238299

 

以下の表は、以下のアプリケーションが実行される前と後のCYW20xxxデバイスのリソースをまとめたものです。

LE Hello Sensorアプリケーション

Watchアプリケーション

Product

Bluetooth® Classicサポート

CPU

GPIOs

最大周波数[MHz]

RAM[KB]

Hello Sensorアプリケーション実行後利用可能SRAM[KB]

Watchアプリケーション実行後利用可能SRAM[KB]

ROM[KB]

ROM使用量[KB]

CYW20706

Yes

Arm® Cortex®- M3

24

48

352

113

27

848

804

CYW20820

Yes

Arm® Cortex®- M4

22

96

176

31

3.4

1024

992

CYW20819

Yes

Arm® Cortex®- M4

22

96

176

31

3.4

1024

992

CYW20721

Yes

Arm® Cortex®- M4

40

96

512

257

109

2048

1359

CYW20719

Yes

Arm® Cortex®- M4

40

96

512

257

163

2048

1359

CYW89820

Yes

Arm® Cortex®- M4

17

96

176

31

3.4

1024

992

CYW20835

No

Arm® Cortex®- M4

24

96

384

162

NA

2048

1335

CYW20736

No

Arm® Cortex®- M3

14

24

60

28

NA

320

NA

 

0 件の賞賛
18 件の閲覧回数