Project : | LED blink basic |
Build Time : | 01/27/14 14:47:13 |
Device : | CY8C4245AXI-473 |
Temperature : | -40C - 85C |
VDDA : | 5.00 |
VDDD : | 5.00 |
Voltage : | 5 |
Clock | Domain | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
CyHFCLK | CyHFCLK | 24.000 MHz | 24.000 MHz | N/A | |
timerClock | CyHFCLK | 1.000 kHz | 1.000 kHz | N/A | |
CyILO | CyILO | 32.000 kHz | 32.000 kHz | N/A | |
CyIMO | CyIMO | 24.000 MHz | 24.000 MHz | N/A | |
CyLFCLK | CyLFCLK | 32.000 kHz | 32.000 kHz | N/A | |
CySYSCLK | CySYSCLK | 24.000 MHz | 24.000 MHz | N/A | |
timerClock(FFB) | timerClock(FFB) | 1.000 kHz | 1.000 kHz | N/A |