Project : | dmaTOmemory |
Build Time : | 12/04/17 16:36:08 |
Device : | CY8C5888LTI-LP097 |
Temperature : | -40C - 85/125C |
VDDA : | 5.00 |
VDDABUF : | 5.00 |
VDDD : | 5.00 |
VDDIO0 : | 5.00 |
VDDIO1 : | 5.00 |
VDDIO2 : | 5.00 |
VDDIO3 : | 5.00 |
VUSB : | 5.00 |
Voltage : | 5.0 |
Clock | Domain | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
ADC_Ext_CP_Clk | ADC_Ext_CP_Clk | 24.000 MHz | 24.000 MHz | N/A | |
ADC_Ext_CP_Clk(routed) | ADC_Ext_CP_Clk(routed) | 24.000 MHz | 24.000 MHz | N/A | |
ADC_theACLK(fixed-function) | ADC_theACLK(fixed-function) | 1.412 MHz | 1.412 MHz | N/A | |
CyILO | CyILO | 1.000 kHz | 1.000 kHz | N/A | |
CyIMO | CyIMO | 3.000 MHz | 3.000 MHz | N/A | |
CyMASTER_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
CyBUS_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
ADC_theACLK | CyMASTER_CLK | 1.412 MHz | 1.412 MHz | N/A | |
DAC_DacClk | CyMASTER_CLK | 50.000 kHz | 50.000 kHz | N/A | |
CyPLL_OUT | CyPLL_OUT | 24.000 MHz | 24.000 MHz | N/A | |
DAC_DacClk(routed) | DAC_DacClk(routed) | 50.000 kHz | 50.000 kHz | N/A | |
\ADC:DSM\/dec_clock | \ADC:DSM\/dec_clock | UNKNOWN | UNKNOWN | N/A |